Danfoss logo
SLEEVE-P, PUR, BK, 13MM-product-details

SLEEVE-P, PUR, BK, 13MM

GA7000696-8


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
Cover materialPolyethylene (PE)
Inside diameter (inch)0.51
Inside diameter (mm)13.00
Item typeHose support coil
MaterialPlastic
Nominal ID IN0.51
Outside diameter (inch)0.63
Outside diameter (mm)16.00
Temp max F180
Temp min F-40
Tube materialPolyethylene (PE)