Product specifications
Characteristic | Value |
|---|---|
| Bend radius min (inch) | 21.000 |
| Bend radius min (mm) | 533.400 |
| Brand | Boston by Danfoss |
| Burst pressure (bar) | 121 |
| Burst pressure (psi) | 1750 |
| Color | Black |
| Conductivity | Conductive |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.53 |
| Outside diameter (mm) | 38.86 |
| Reinforcement material | Fabric |
| Series | H9009 Series |
| Size | -52 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.22 |
| Tube wall thickness (mm) | 5.56 |
| Working pressure max (bar) | 24 |
| Working pressure max (psi) | 350 |
| Working temperature max (C) | 60 |
| Working temperature max (F) | 140.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
