Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | HE01337-1-4 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Reusable |
| Hose cut off factor IN | 0.685 |
| Hose cut off factor MM | 17.399 |
| Hose size | -4 |
| Inside diameter IN | 0.125 |
| Inside diameter MM | 3.175 |