Misc Hose SupportClamp
HK0709
Product specifications
Characteristic | Value |
---|
Brand | Weatherhead by Danfoss |
Item type | Hose support coil |
Legacy Material Number | HK0709 |
Material | Steel |
Nominal ID IN | 0.38 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 639789260956 |