Misc Hose SupportClamp
HK0809
ToolsHK0809 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK0809 |
| Material | Steel |
| Nominal ID IN | 0.44 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789260963 |