Misc Hose SupportClamp
HK1113
ToolsHK1113 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK1113 |
| Material | Steel |
| Nominal ID IN | 0.63 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789260994 |