Misc Hose SupportClamp
HK1213
Product specifications
Characteristic | Value |
---|
Brand | Weatherhead by Danfoss |
Item type | Hose support coil |
Legacy Material Number | HK1213 |
Material | Steel |
Nominal ID IN | 0.69 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 639789261007 |