Misc Hose SupportClamp
HK1213-BG
Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | HK1213-BG |
| Item type | Hose clamp |
| Material | Steel |
| Nominal ID IN | 0.69 |
| Product height in | 1.318 |
| Product length in | 0.688 |
| Product width in | 0.750 |