Misc Hose SupportClamp
HK1313
Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | HK1313 |
| Item type | Hose clamp |
| Material | Steel |
| Max hose OD IN | 0.38 |
| Nominal ID IN | 0.75 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789261014 |