Misc Hose SupportClamp
HK1513
ToolsHK1513 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK1513 |
| Material | Steel |
| Nominal ID IN | 0.88 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789261038 |