Misc Hose SupportClamp
HK1813
ToolsHK1813 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK1813 |
| Material | Steel |
| Nominal ID IN | 1.06 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789261069 |