Misc Hose SupportClamp
HK2017
ToolsHK2017 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK2017 |
| Material | Steel |
| Nominal ID IN | 1.19 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789261083 |