Misc Hose SupportClamp
HK2317
ToolsHK2317 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK2317 |
| Material | Steel |
| Nominal ID IN | 1.31 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789261106 |