Misc Hose SupportClamp
HK2317-BG
Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | HK2317-BG |
| Item type | Hose clamp |
| Material | Steel |
| Nominal ID IN | 1.31 |
| Product height in | 1.875 |
| Product length in | 1.312 |
| Product width in | 1.000 |