Misc Hose SupportClamp
HK2517
ToolsHK2517 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Item type | Hose support coil |
| Legacy Material Number | HK2517 |
| Material | Steel |
| Max hose OD IN | 1.00 |
| Nominal ID IN | 1.50 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789261113 |