Misc Hose SupportClamp
HK2917
Product specifications
Characteristic | Value |
---|
Brand | Weatherhead by Danfoss |
Item type | Hose support coil |
Legacy Material Number | HK2917 |
Material | Steel |
Nominal ID IN | 1.75 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 639789261137 |