Misc Hose SupportClamp
HK3417
Product specifications
Characteristic | Value |
---|
Brand | Weatherhead by Danfoss |
Item type | Hose support coil |
Legacy Material Number | HK3417 |
Material | Steel |
Nominal ID IN | 2.13 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 725975013861 |