HOSE SPACERS 48 Pcs/BX
HS48-1
ToolsHS48-1 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Hose spacer |
| Legacy Material Number | HS48-1 |
| Material | Nylon |
| Nominal ID IN | 0.75 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146040084 |