THREAD PROTECTOR
SP33006
ToolsSP33006 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | SP33006 |
| Product height in | 0.375 |
| Product height mm | 9.530 |
| Product length in | 0.563 |
| Product length mm | 14.300 |
| Product width in | 0.563 |
| Product width mm | 14.300 |