Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Hose machines, tools, and accessories
Hose and tube accessories
SP33010
THREAD PROTECTOR -6 UNO 9/16
SP33010
Tools
Add to comparison
Add to comparison
SP33010
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.438
Product height mm
11.130
Product length in
0.688
Product length mm
17.480
Product width in
0.688
Product width mm
17.48