PROTECTIVE CAP MR/ORB
TC-20
Product specifications
Characteristic | Value |
|---|
| Adjustable shelves | Yes |
| Assembly required | No |
| Bin depth IN | 12.750 |
| Bin width IN | 26.500 |
| Brand | Danfoss |
| Catalog Item | TC-20 |
| Item type | Cabinets |
| Material | Steel |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975475782 |