3/8-16 X 1 HEX HEAD BOLT
120-00428
Tools120-00428 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Drive design | Hex |
| Head style | Hex |
| Thread size | M6X32 |
| Thread type | UNC |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 813688024066 |