8-32 X 1/4 SCREW
120-00429
Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 120-00429 |
| Head style | Hex |
| Material | Carbon steel |
| Thread length IN | 0.250 |
| Thread size | #8-32 |
| Thread type | UNC |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 639789302021 |