1/2-13X1 HHC SCREW BLACK
140-05463
Tools140-05463 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Drive design | Hex |
| Product length in | 1.312 |
| Product length mm | 33.325 |
| Thread size | 1/2-13 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 813688026404 |