PIVOT BOLT (0220079)
140-05690
Tools140-05690 Product specifications
Characteristic | Value |
|---|
| Brand | Weatherhead by Danfoss |
| Drive design | Hex |
| Product length in | 1.080 |
| Product length mm | 27.432 |
| Thread size | 3/8-16 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 813688026541 |