Product specifications
Characteristic | Value |
|---|---|
| Braided max cap | -12 |
| Brand | Danfoss |
| Catalog Item | ET500-001 |
| Industrial max cap | -12 |
| Item type | Positive stop |
| Mounting | Bench |
| Operation mode | Manual |
| Portable | Yes |
| Pressure BAR | 689 |
| Pressure PSI | 10000 |
| Product height in | 15.000 |
| Product length in | 14.000 |
| Product width in | 10.000 |
| Qty dies | 0 |
| Qty spacer rings | 0 |
| Region | AMER |
| Saw included | No |
| Spiral max cap | -10 |
| Tonnage TONS | 35 |
| Tooling package | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789328069 |
| Proposition 65 | Cancer and Reproductive Harm |
