Product specifications
Characteristic | Value |
|---|---|
| Product height in | 12.000 |
| Product height mm | 305.000 |
| Product length in | 6.000 |
| Product length mm | 153.000 |
| Product width in | 8.000 |
| Product width mm | 204.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330116 |
| Proposition 65 | Cancer and Reproductive Harm |
