Product specifications
Characteristic | Value |
|---|---|
| Product height in | 12.000 |
| Product height mm | 305.000 |
| Product length in | 9.000 |
| Product length mm | 229.000 |
| Product width in | 4.000 |
| Product width mm | 102.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330154 |
| Proposition 65 | Cancer and Reproductive Harm |