Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | ET500TP-1002 |
| Product height in | 11.000 |
| Product height mm | 280.000 |
| Product length in | 11.000 |
| Product length mm | 280.000 |
| Product width in | 8.000 |
| Product width mm | 204.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330130 |
| Proposition 65 | Cancer and Reproductive Harm |
