Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 700M-14L41_WD_Y1 |
| Product height in | 16.000 |
| Product height mm | 407.000 |
| Product length in | 8.000 |
| Product length mm | 204.000 |
| Product width in | 8.000 |
| Product width mm | 204.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330147 |
| Proposition 65 | Cancer and Reproductive Harm |