Product specifications
Characteristic | Value |
|---|---|
| Blade included | Yes |
| Blade material | Carbon steel |
| Blade thickness IN | 10 |
| Brand | Danfoss |
| Product height in | 18.000 |
| Product length in | 6.000 |
| Product width in | 10.000 |
| RPM | 11000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 810075331318 |
