Product specifications
Characteristic | Value |
|---|---|
| Blade included | Yes |
| Blade material | Carbon steel |
| Blade thickness IN | 7 |
| Brand | Danfoss |
| Catalog Item | ET9100-07-110CSA |
| Power HP | 2.00 |
| RPM | 3430 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026314 |
Characteristic | Value |
|---|---|
| Blade included | Yes |
| Blade material | Carbon steel |
| Blade thickness IN | 7 |
| Brand | Danfoss |
| Catalog Item | ET9100-07-110CSA |
| Power HP | 2.00 |
| RPM | 3430 |
Characteristic | Value |
|---|---|
| EAN/UPC | 815628026314 |