Product specifications
Characteristic | Value |
|---|---|
| Blade included | Yes |
| Blade material | Carbon steel |
| Blade thickness IN | 14 |
| Brand | Danfoss |
| Catalog Item | ET9300-14-220-3 |
| Power HP | 3.00 |
| RPM | 3600 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036865 |
Characteristic | Value |
|---|---|
| Blade included | Yes |
| Blade material | Carbon steel |
| Blade thickness IN | 14 |
| Brand | Danfoss |
| Catalog Item | ET9300-14-220-3 |
| Power HP | 3.00 |
| RPM | 3600 |
Characteristic | Value |
|---|---|
| EAN/UPC | 678146036865 |