Product specifications
Characteristic | Value |
|---|---|
| Amperage A | 15.0 |
| Blade included | Yes |
| Blade material | Steel |
| Blade thickness IN | 7 |
| Brand | Weatherhead by Danfoss |
| Catalog Item | T-10B |
| Power HP | 1.00 |
| RPM | 3450 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789271754 |