Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Product height in | 0.690 |
| Product height mm | 17.526 |
| Product length in | 0.770 |
| Product length mm | 19.558 |
| Product width in | 0.690 |
| Product width mm | 17.526 |
| Thread size | 3/8-16 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 815628022040 |
