Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Synflex by Danfoss |
| Catalog Item | 45J0-02014-004 |
| Compatible hoses | 3V10 (Size dependent) |
| End connection hex size IN | 0.750 |
| End connection hex size MM | 19.050 |
| Inside diameter IN | 0.875 |
| Inside diameter MM | 22.225 |
| Product material | Carbon steel |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789324153 |
