Product specifications
Characteristic | Value |
|---|---|
| Adjustable shelves | No |
| Assembly required | No |
| Bin depth IN | 9.360 |
| Bin height IN | 1.969 |
| Bin width IN | 3.700 |
| Brand | Danfoss |
| Item type | Cabinets |
| Legacy Material Number | C-63X |
| Material | Steel |
| Number of bins | 63 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975003121 |
