Product specifications
Characteristic | Value |
---|---|
Adjustable shelves | No |
Assembly required | No |
Bin depth IN | 14.170 |
Bin height IN | 3.140 |
Bin width IN | 4.940 |
Brand | Danfoss |
Item type | Cabinets |
Legacy Material Number | FH-135X |
Material | Steel |
Number of bins | 50 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 725975009451 |