Stock Cabinet 42 Compart
FH-40X
ToolsFH-40X Product specifications
Characteristic | Value |
|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Danfoss |
| Item type | Cabinets |
| Legacy Material Number | FH-40X |
| Material | Steel |
| Number of bins | 40 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975009437 |