Stock Cabinet 72 Compart
FH-72X
ToolsFH-72X Product specifications
Characteristic | Value |
|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Danfoss |
| Item type | Cabinets |
| Legacy Material Number | FH-72X |
| Material | Steel |
| Number of bins | 72 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975009444 |