Hose Center Display | |
HD-2X
ToolsHD-2X Product specifications
Characteristic | Value |
|---|
| Adjustable shelves | No |
| Assembly required | Yes |
| Brand | Weatherhead by Danfoss |
| Item type | Hose rack |
| Legacy Material Number | HD-2X |
| Material | Steel |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 757522084932 |