O-Rings Washers Mercha
SS-85X
ToolsSS-85X Product specifications
Characteristic | Value |
|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Weatherhead by Danfoss |
| Item type | Cabinets |
| Legacy Material Number | SS-85X |
| Material | Plastic |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975017371 |