DRAWER DIVIDER FOR C-40X
XPD-20
ToolsXPD-20 Product specifications
Characteristic | Value |
|---|
| Adjustable shelves | No |
| Assembly required | No |
| Brand | Danfoss |
| Item type | Divider |
| Legacy Material Number | PD-20 |
| Material | Plastic |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 725975016121 |