Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.340 |
A dimension MM | 34.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Construction Style | Crimp |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.000 |
Hex size 1 MM | 0.0 |
Hex size 2 IN | 0.000 |
Hose cut off factor IN | 1.520 |
Hose size | -8 |
Inside diameter IN | 0.732 |
Inside diameter MM | 18.600 |
Product height in | 1.100 |
Product height mm | 27.940 |
Product length in | 1.340 |
Product length mm | 34.036 |
Product material | Carbon steel |
Product width in | 1.100 |
Product width mm | 27.940 mm |
Series | Winner 2-Piece |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |