Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.340 |
A dimension MM | 34.000 |
Angle shape | Straight |
Brand | Winner by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible hoses | EC110 |
Construction Style | Crimp |
Hose cut off factor MM | 45.000 |
Hose size | -8 |
Inside diameter IN | 0.730 |
Inside diameter MM | 18.600 |
Product height in | 1.102 |
Product height mm | 28.000 |
Product length in | 1.339 |
Product length mm | 34.000 |
Product material | 304 Stainless steel |
Product width in | 1.102 |
Product width mm | 28.001 mm |
Series | Winner 2-Piece |
Thread sealant | No |
Working temperature max C | 100 |
Working temperature max F | 212 |
Working temperature min C | -40 |
Working temperature min F | -40 |