Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.540 |
| A dimension MM | 64.600 |
| Angle shape | 45 Degree |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compatible hoses | H0105 H0106H017H039H104 H114 H115 H116 H145 H146 H1571 H1776 H1777 H1812 H1981 H1982 H245 H324 H325 H350H425 H545 H600 H900 H9949 |
| Construction Style | Crimp |
| Drop dimension IN | 0.960 |
| Drop dimension MM | 24.40 |
| End connection hex size IN | 0.440 |
| End connection hex size MM | 11.176 |
| End size 1 | -4 |
| End type 1 | Male inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.440 |
| Hex size 1 MM | 11.176 |
| Hose cut off factor IN | 1.750 |
| Hose cut off factor MM | 44.400 |
| Hose size | -2 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.200 |
| Product height in | 0.930 |
| Product height mm | 23.622 |
| Product length in | 3.610 |
| Product length mm | 91.694 |
| Product material | Carbon steel |
| Product width in | 0.710 |
| Product width mm | 18.034 |
| Series | U Series |
