Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.630 |
| A dimension MM | 41.402 |
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 04Z-06A-BG |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Compliances | SAE J1176 |
| Construction Style | Crimp |
| End size 1 | -5 |
| End type 1 | 24 deg. tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 13.970 |
| Hex size 2 IN | 0.470 |
| Hex size 2 MM | 11.938 |
| Hose cut off factor IN | 0.840 |
| Hose cut off factor MM | 21.336 |
| Hose size | -4 |
| Inside diameter IN | 0.170 |
| Inside diameter MM | 4.318 |
| Product material | Carbon steel |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M12x1.5 |
| Working pressure max BAR | 250 |
| Working pressure max PSI | 3650 |
![Hose Fittings 1AXXDKXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213456%2FID432872667622-0101_preview.jpg&w=1920&q=75)