Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Brand | Weatherhead by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 12.700 |
Compatible tube OD IN | 0.50 |
Compatible tube OD MM | 12.700 |
Compliances | SAE J1176 |
Construction Style | Crimp |
End Type 1 | Male 37 degree |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.810 |
Hex size 1 MM | 20.574 |
Hose cut off factor IN | 1.400 |
Hose cut off factor MM | 35.560 |
Hose size | -8 |
Inside diameter IN | 0.3800 |
Inside diameter MM | 9.6520 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.500 |
Tube OD 1 MM | 12.700 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 639789293077 |