Product specifications
Characteristic | Value |
---|---|
Angle shape | 45 Degree |
Brand | Weatherhead by Danfoss |
Compatible tube OD IN | 0.63 |
Compatible tube OD MM | 15.875 |
Compliances | SAE J1176 |
Construction Style | Crimp |
Drop dimension IN | 1.000 |
Drop dimension MM | 17.0 |
End Type 1 | Female ORFS swivel |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.130 |
Hex size 1 MM | 28.7 |
Hose cut off factor IN | 2.000 |
Hose cut off factor MM | 50.800 |
Hose size | -8 |
Inside diameter IN | 0.380 |
Inside diameter MM | 9.652 |
Product material | Carbon steel |
Thread sealant | No |
Tube OD 1 IN | 0.625 |
Tube OD 1 MM | 15.875 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075336795 |