Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.030 |
| A dimension MM | 128.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 11.007-30-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End type 1 | Standpipe Metric |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.004 |
| Hose cut off factor IN | 2.950 |
| Hose cut off factor MM | 74.930 |
| Hose size | -16 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.580 |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 5.040 |
| Product length mm | 12.802 |
| Product material | Carbon steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Series | Socketless |